TriMOD is a three-phase uninterruptible power supply from 10 to 80kW that is characterised by its modular architecture with the possibility to have N+X redundancy for power module and power cabinet. The redundant and self-configuring single-phase modules guarantee maximum reliability and flexibility, making TriMOD the ideal solution for IT and Data Centre applications.
Single-phase modules allow power to be managed more efficiently, adapting to the specific needs of the load.
Hot-swappable battery drawers designed according to EN 60485-2 to prevent overheating.
Architecture allows to manage the in/out phases configurations in a single cabinet