The Keor Multiplug is a uninterruptible power supply with interactive line technology. It delivers a rated power of 600VA and 800VA, it is CPU-controlled and is equipped, internally, with valve-regulated, hermetically sealed lead accumulator battery.
The presence of an electronic stabiliser (AVR) inside the UPS provides the connected loads with effective protection against any interference in the electrical mains.