HPi 33 EVO

Three-phase UPS

From 10 up to 40 kVA

HPi 33 EVO is an online double conversion UPS system that offers unity power factor for maximum power availability, reliability, and high efficiency. It is designed with DSP controller and the latest generation components making it ideal for mission-critical applications in various industries, including IT and computer peripherals, automatic equipment, communication systems, process equipment, and medical equipment. The three-phase HPi 33 EVO UPS offers a flexible battery configuration to meet the specific requirements of various applications. With a rated output power ranging from 10 to 40 kW, HPi 33 EVO UPS delivers upto 95% efficiency and reduced total cost of ownership.

General features

  • Unity power factor to offer maximum active power
  • Upto 95% efficiency resulting in lower operating costs
  • Scalability upto 4 UPS’(N+X redundancy) for maximum uptime
  • Ease of use with 5-Inch intuitive touch screen display
  • Advance battery management for intermittent charging
  • Temperature-compensated battery charger
  • Conformal coated boards for environmental protection
  • Equipped with Dust Filter for added protection
  • Compact footprint resulting in significant reduction in real estate cost

Three-Phase UPS

Conventional