Keor MOD RI

RACK INDEPENDENT 3PH MODULAR UPS

up to 50 kVA N+1

Keor MOD RI is the new UPS designed for rack independent applications with simple and no risk integration for 19’’ rack cabinet.

It is the ideal solution for all critical computer applications such as EDGE DATA CENTRE; its compact foot print and the possibility to install it in most of 19’’ rack cabinet, also in existing installation, allows to save additional space in the technical room.

The range includes just two frame configurations:

  • up to 2 power modules with internal batteries (25 kVA N+1)
  • up to 3 power modules with internal batteries (50 kVA N+1)

GENERAL FEATURES

  • Compatible with most 19’’ rack cabinet
  • Just two frame configurations (up to 25 kVA N+1 and up to 50 kVA N+1)
  • Internal Backup time
  • 10” touch screen display in a retractable tray
  • Reduced battery charging times
  • Double conversion efficiency up to 96.8% (power module efficiency)
  • Efficiency in ECO mode up to 99%.
  • Output power factor = 1
  • Modular redundancy in N+1 configuration
  • Controlled noise level
  • Multicoloured status bar LED
  • Hot-swappable modules and battery drawers
  • Decentralised by-pass.
  • Intelligence distributed between modules

Easy rack integration

Designed to be compatible with 19’’ rack cabinets with different depths (1000, 1200 mm) and also for existing installations.

Watch the video

25 kVA Power module

With a capacity of 25 kVA and a footprint of just 2 rack units, the Keor MOD RI power module ensures maximum performance in exceptionally small spaces.

The power module houses the following components: input PFC, three-level inverter, integrated and independent control logic, battery charger, static and electromechanical by-pass.

Watch the video

INTERNAL BATTERIES

Power module and battery drawer can be easily extracted

using the handle on the front.

Preventing accidental falling and allowing operators to work in total safety and speed thanks to the reduced weight of each section.

The replacement of individual sections requires very little

time and guarantees swift maintenance operations.

Watch the video

EXCLUSIVE 10 inches TOUCH SCREEN DISPLAY

The display is housed in a retractable tray,

innovative solution which allows easy navigation

and keeps a compact design without taking up

additional space.

It provides a simplified control panel packed with information, alerts and settings and is also equipped with

interactive icons to make navigation and selection of the functions to be controlled quick and simple.

Watch the video

Three-Phase UPS

Modular