Keor S UPS is a single phase uninterruptible power supply with IGBT switching technology, high frequency PWM technology, Double Conversion On-line, it delivers a rated power of 3-6-10kVA.
The architecture of this UPS means it can be installed in a Tower configuration. Two different models are available as internal configuration; internal battery only or input isolation transformer with internal battery. Addition to these configurations, simultaneous using of both internal and external battery is possible by DC switch protections.
Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.