KEOR XPE

Three-phase UPS

From 600 to 2100 kVA

Keor XPE is a complete Scalable UPS System based on 250 kVA or 300 kVA power units and can reach up to 2.1 MVA nominal power.

On-line Double Conversion, cutting edge technology, high quality material and fine design, Keor XPE is the ideal solution for datacenter and large power critical applications (tertiary, hospital, industry, transport) where continuity of service, high quality power supply and low consumption are a must.

General features

  • Up to 7 power units of 250 kVA or 300 KVA
  • Scalability
  • Redundancy
  • Hot service
  • Intuitive 10’’ touch screen display
  • Flexible design and cabinets physical layouts
  • Full communication interfaces
  • 3 Level IGBT Online double Conversion Transformer free
  • Top/Bottom - Cable/Busbar connection
  • Centralized or Distributed battery
  • Lithium battery compatible
  • Up to 96,4% VFI efficiency
  • Ecomode up to 99% efficiency.
  • Compact footprint.
  • Low audible noise.
  • Synch 2N
  • Wide offer of optional features and accessories

Three-Phase UPS

Conventional