MEGALINE RACK UPS is a single phase uninterruptible power supply with high frequency PWM technology, On Line Double Conversion type, modular architecture, with the possibility of N+X redundant configuration, for 19” rack cabinet.
It delivers a rated power from 1250 to 5000VA, equipped with valve-regulated hermetic-type accumulator batteries, contained inside the UPS in a specific compartment or in one or more external cabinets.
The 1250VA module includes all the power circuits (PFC, Inverter, Booster) and the built-in battery charger.
It contains 3x9Ah maintenance-free lead batteries.
This is the battery charger that can be used to reduce the charging time for long uptime lasting less than 12 hours.
The device to use to ensure service continuity in the event of maintenance or expansion of the UPS.