Keor MOD is a three-phase uninterruptible power supply on line double conversion with PWM High-Frequency technology, modular architecture with the possibility to have N+X redundancy.
It delivers a rated power from 25 to 250kW, each unit can be connected in parallel to identical or different units up to 600 kW.
Batteries are lead acid, sealed, maintenance free, valve regulated and arranged inside the UPS up to 125kW.
Keor MOD is the ideal solution for all critical computer applications such as DATA CENTERS.
Each power module is a single complete three-phase UPS with a nominal power of 25 kW in only 2 rack units.
Thanks to the hot swap functions, plug and play and the total independence of each power module, all maintenance phases and any power expansion are extremely swift and simple.
Each battery drawer contain up to 24- 9 Ah or 11 Ah batteries, allowing the KEOR MOD 125kW model with 10 battery drawers to reach an backup time up to 5 minutes at 100% of the load.
The batteries inside the drawer are divided into 4 blocks, each with 6 batteries, that can be easily removed to guarantee very quick maintenance.
The battery drawers have a plug-in connection and the mechanical anti-extraction stop prevents complete extraction of the drawer.
Watch the videoThe 10” touch screen display provides a simplified control panel packed with information, alerts and settings and is also equipped with interactive icons to make navigation and selection of the functions to be controlled.
The possibility of being able to rotate the Display inwards by 180° simplifies and speeds up the configuration and maintenance phases.
Watch the videoThe communication module is positioned on the front, is easily accessible and boasts a wide selection of communication interfaces.
Keor MOD wins this prestigious International recognition, confirming the ability of Legrand to combine technology and design.