Keor MP

Three-phase UPS

From 60 up to 200 kVA

Keor MP is a three-phase online double conversion monolithic UPS with a module-based architecture. Engineered with a three level IGBT-based Inverter technology, it delivers unparalleled efficiency in a compact design. With its high efficiency of up to 96%, a smaller footprint, Li-ion battery technology, and scalability of up to 1.2 MW, the Keor MP is designed to meet the rigorous power demands of modern businesses. It is ideal for IT & ITeS enterprises, educational institutions, edge and enterprise data centers, infrastructure, manufacturing, commercial, hospitals, and diagnostic centers.

General features

  • Module based architecture for Low MTTR & High MTBF
  • Three Level IGBT based Inverter technology
  • High efficiency up to 96% for low TCO
  • Lithium-ion battery integration
  • Compact footprint with real estate cost savings
  • N+X Redundancy & scalable up to 1.2 MW
  • Intuitive touchscreen display with live synoptic view for real time status viewing
  • Wide communication features for comprehensive monitoring
  • Unity power factor for more active power 
  • Dual input design for maximum availability & uptime 
  • Wide input voltage & frequency range for added flexibility
  • Controlled noise levels for silent operation  

Three-Phase UPS

Conventional