Keor MOD+

Three-phase modular UPS

420 kW | 600 kW

Keor MOD+ is a three-phase modular online double-conversion UPS designed for high scalability and maximum uptime in mission-critical environments.

Hot-swappable modules enable N+X redundancy and maintenance without downtime, while a flexible DC bus supports both VRLA and Li-ion batteries.

Available in 420 kW and 600 kW frames, the system scales up to 1.8 MW to support growing infrastructures.

General features

  • Scalable architecture – expandable up to 1.8 MW for growing power needs
  • Compact 60 kW / 3U power modules that maximize valuable rack space
  • Up to 96% efficiency for lower operating costs
  • Unity power factor at 40 °C ensures full-rated performance without derating
  • < 3% THDi ensures cleaner input power and higher overall system efficiency

Functions

  • Hot-swappable power and static switch modules for safe maintenance without downtime
  • Independent module control – ensures uptime with no single point of failure
  • Advanced monitoring & connectivity with 10” touchscreen, SNMP, Modbus and more
  • Flexible battery options (VRLA & Li-ion) with real-time monitoring from the UPS interface
  • Flexible DC bus design for faster charging and adaptable battery configurations

Engineered for Reliability

Keor MOD+ is built for maximum uptime, with decentralized controls, true N+X redundancy, and robust electromechanical switches that eliminate single points of failure. Conformal coated PCBs, dual input design, and comprehensive monitoring of critical components and batteries, ensure resilience in the harshest environments. Features like static bypass, backfeed protection, and emergency power off (EPO)
deliver operational safety and peace of mind.

Three-Phase UPS

Modular

Downloads

Brochure
Manuals