KEOR SP

UPS for offices and IT applications

From 600 up to 2000 VA

The Keor SP is a single phase uninterruptible power supply with line interactive technology. It delivers a rated power of 600-800-1000-1500-2000VA, it is CPU-controlled and is equipped, internally, with valve-regulated, hermetically sealed lead accumulator batteries.

The presence of an electronic stabilizer (AVR) inside the UPS provides the connected loads with effective protection against any interference in the electrical mains.

Technical Characteristics

  • 3 colors LED bar
  • Mute button
  • Internal AVR (Automatic Voltage Regulator)
  • USB + RS232 port
  • Available outputs sockets in IEC, German or French type
  • NAS compatibility

360° view

KEOR SP

Single-Phase UPS

Consumer and soho