KEOR DK

Convertible single phase UPS

From 1 to 20 kVA

Keor DK is a single-phase UPS with online double conversion technology, designed to ensure uninterrupted operation for even the most critical applications. With a power range from 1 to 20 kVA and compatibility with both VRLA and lithium batteries, it delivers flexibility and reliability in any environment.

Thanks to advanced AC-AC technology, Keor DK achieves up to 96% energy efficiency (reaching 98% in ECO mode) helping to significantly reduce operating costs and environmental impact.

Available in both tower and 19" rack configurations, Keor DK is the ideal solution for those who demand high performance, energy efficiency, and versatility in one powerful system.

General features

  • 1- 10 kVA 1ph RT UPS
  • 10-20 kVA Rack UPS multi in/out phase configuration
  • Output power factor 1, KVA = KW
  • VFI-11 online double conversion
  • External matching battery cabinet to increase backup time
  • Double conversion efficiency up to 96%
  • Efficiency in ECO mode up to 99%
  • Hot Swappable batteries
  • Lithium ready

Functions

  • Easy-to-use touch screen display up to 4.3’’ with gravity sensor
  • Multicoloured LED status bar
  • Smart battery management
  • Automatic and manual bypass (optional) to ensure constant power supply for critical loads
  • Wide range of input voltages and frequencies
  • Intelligent communication ports and SNMP management capability
  • Controlled noise level
  • Parallelable system starting from 5 kVA

360° view

KEOR DK

KEOR DK
Handle

Battery Performance

Single-Phase UPS

Conventional

Downloads

Brochure