NETWORK INTERFACES

The network interfaces for managing UPS do not require any external software. They include a proprietary system capable of real-time control of the operation of the UPS and managing numerous events (power failure, overload, bypass, problem, etc.) and as a result executing a series of actions.
Available in external and internal version (in this case it is inserted in a dedicated slot in the UPS).
Supply voltage 9 - 30 VDC (power supply included in external versions).
The professional and industrial versions have an additional RS 232/RS 485 communication ports.

Main functions

  • Event log with date and time
  • Memorising the trend of the main operating data, complete with date and time
  • E-mail transmission
  • Accomplishment of scheduled actions
  • Shutdown on remote computers
  • Transmission of SNMP trap messages
  • Turning the UPS off and on
  • Transmitting “Wake On LAN (WOL)” signals
  • Compatible with SNMP protocol
  • Data and configuration display via the Internet browser (Internet Explorer, Mozilla Firefox, Opera, etc…)
  • 10/100Mbit Base-T Ethernet link (half-duplex and full-duplex) with self-recognition function
  • DHCP Function

UPS Accessories

Communication accessories