The Legrand UPS Keor SPE RT is an uninterruptible power source with line-interactive technology with pure sinewave output. The Keor SPE RT is a convertible UPS that can be used in both tower and rack configurations. It delivers a rated power from 750 to 3000 VA, is managed by a microprocessor, is equipped with integrated self-diagnostics and works on cold-start. The most intelligent and efficient network power protection comes with the best aesthetic design. Keor SPE RT is equipped, internally, with valve regulated, hermetically sealed lead accumulator batteries. The batteries can be easily replaced thanks to a specific door located on the front of the UPS. The presence of an electronic stabilizer (AVR) inside the UPS provides the connected loads with effective protection against any interference in the electrical mains
The most intelligent and efficient network power protection comes with the best aesthetic design.