KEOR DC

UPS for Modem/Router and connected devices

Keor DC is the new UPS designed to provide the continuity of operation in case of power failure to all Internet connected devices such as modem, router, cordless or VoIP phones.
Its elegant and modern design, with ultra-compact dimensions, allows it to adapt perfectly to the home, even in small spaces.

Power supply

Keor DC is powered via the 230 Va.c. home network and can power most routers and phones on the market as it is equipped with 4 different power jacks.


Features

  • Lithium-ion battery with 2200 mAh capacity
  • Active power 25 W
  • Output voltage 9 - 12 - 15 - 19 Vdc selectable
  • Elegant design and ultra compact dimensions
  • LED indicators

Single-Phase UPS

Consumer and soho

Downloads

Brochure
Manuals
Data Sheets
Environmental certification (PEP)