KEOR COMPACT

Three-phase UPS

10-15-20 kVA

Keor Compact UPS is a three-phase uninterruptible power supply On-line Double Conversion.

It delivers a rated power of 10-15-20 kVA. With its compactness and easy installation and use, Keor Compact is perfect for all typical three phase small power applications, special for small technical room.

General features

  • On line Double Convertion
  • Input Power factor correction PFC (input PF>0,99)
  • User friendly touch screen display 4.3"
  • Wide input voltage range and frequency
  • Dual input
  • Cold start
  • Embedded backfeed protection
  • Smart communication ports and SNMP management capability
  • Parallel operation up to 6 units
  • Built-in battery for standard autonomy
  • Extended back up time with battery cabinet
  • Overload & short circuit protection
  • Powerful built-in charger
  • RS232, GenSet, dry contacts
  • Compact size, light weight & low noise
  • Small footprint: 0,22m2
  • Wheels for easy movement

Three-Phase UPS

Conventional