TRIMOD HE

Three-phase modular UPS systems

From 10 to 80 kW

TRIMOD HE UPS is a three-phase uninterruptible power supply on line double conversion with PWM High-Frequency technology, modular architecture with the possibility to have N+X redundancy.

Are made up of individual single phase modules which are redundant and selfconfiguring and it delivers a rated power from 10 to 80kW. Batteries are lead acid, sealed, free maintenance, valve regulated, and arranged, inside the UPS or external battery cabinet, in dedicated Drawers.

General features

  • Three-phase modular UPS systems
  • Power from 10 to 80 kW NEW
  • VFI-SS-111 on-line double conversion
  • High efficiency up to 96%
  • Power factor 1
  • Adaptable, expandable and redundant solutions (configuration phase In/Out, 3-1)
  • Easy and quick maintenance
  • Low environmental impact
  • Diagnostic, monitoring, historical data, parameter setting by display
  • Low size and foot print
  • New cabinet sizes to increase backup time, to improve scalability and to optimize the system

Functions

  • Multi control board function NEW
  • Dual input function NEW
  • Plug & Play technology NEW
  • Menu available in 7 languages
  • Frequency converter fin 40-70Hz fout 50/60Hz (can be selected by the user)
  • Operates with a power-supply unit
  • Three independent output phases
  • Eco Mode
  • EPS Mode
  • Adjustable output voltage with 1V intervals (190÷245V)
  • Bypass activation speed control
  • Events log with date and time
  • Overall historical data and for each individual power module
  • Automatic recognition of the power modules

Three-Phase UPS

Modular

Downloads

Brochure
BIM files
Environmental certification (PEP)
Environmental certification IEC 62040-4
Software
en