KEOR HPE

Three-phase UPS

From 60 up to 600 kW

Keor HPE UPS is a three-phase uninterruptible power supply On-line Double Conversion with 3-Level IGBT technology, PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

It delivers a rated power of 60-80-100-125-160-200-300-400-500-600kVA.
Keor HPE with its hi-efficiency and reliability, provides continuous and hi-quality energy for critical loads in Tertiary, Industry, Heltcare and Transport applications.

General features

  • 60-600kVA Capacity
  • PF 1 (kVA=kW)
  • 3 Phase Input / 3 Phase Output
  • 3 level IGBT- Inverter
  • High Efficiency
  • LCD/Touch Screen Display
  • Digital Signal Processor (DSP)
  • Input Power Factor Correction (PFC)
  • Parallel Capability up to 6 Units 2N & N+1 Redundancy
  • 2N Sychro
  • Smart Battery Charge Cycle
  • Genset operation compliant
  • Optimized Ventilation Against Wall installation
  • Front access operation and service
  • Full IT Connectivity
  • Wide offer of optional features and accessories

Three-Phase UPS

Conventional