Keor FLEX

THREE-PHASE MODULAR UPS

up to 1.2 MW

Keor FLEX is a three phase online double conversion uninterruptible power supply designed for Data Centres, offering a modular, full  hot-swappable architecture that ensures seamless growth without downtime, optimizing  the Total Cost of Ownership (TCO).

With up to 98.4% efficiency in double conversion mode, the Keor FLEX significantly reduces energy consumption and cooling costs.

Its scalable design, supporting up to 1.2 MW in a single frame and expandable to 4.8 MW, allows the optimum power sizing accordingly with the load to protect.

The full hot swap modularity, total front access and predictive diagnostic brings easy and comfortable maintenance and service operation reducing costs and increasing the availability.

Large set of options and configurations like Top/Down Cable or Busbar connection, TNC/TNS grounding or Icw limitation makes the Keor FLEX adaptable to the various electric infrastructures of the application.

In addition, the Smart Grid functions and Remote Controls & Monitoring complete the premium features offered by Keor FLEX UPS.

General features

  • UPS system capacity up to 1200 kW
  • Double conversion efficiency up to 98.4%
  • Efficiency in ECO mode up to 99%
  • Modular redundancy architecture
  • Power module of 100kW
  • Modular static bypass for fast service
  • Hot-swappable modules
  • Logic control distributed between modules
  • 10” touch screen display
  • Multicoloured status bar Light
  • Output power factor = 1
  • Controlled noise level
  • Parallelable system up to 4 units
  • Smart grid ready
  • Total front access
  • Compatibility with LI-ION batteries

Three-Phase UPS

Modular

Downloads

Brochure
Data Sheets