KEOR HP

Three-phase UPS

From 60 up to 800 kVA

Keor HP UPS is a three-phase uninterruptible power supply On-line Double Conversion with PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

It delivers a rated power of 60-80-100-125-160-200-250-300-400-600-800kVA.

General features

  • 60-800kVA Capacity
  • 3 Phase Input / 3 Phase Output
  • IGBT-Based Rectifier and Inverter
  • High Efficiency
  • Digital Signal Processor (DSP)
  • High Input Power Factor (PFC)
  • High Output Power Factor
  • Batteries recharging compensation with temperature
  • Inverter Isolation Transformer
  • Low Input and Output Total Harmonic Distortion (THD)
  • Genset operation compliant
  • On Site Modular Paralleling Capability up to 6 Units
  • Central By Pass for Parallel System available in option
  • Availability of Different Communication types

Function

  • Optimized cooling system

Three-Phase UPS

Conventional