DAKER DK Plus

Single-phase conventional UPS systems

From 1 to 10 kVA

Available also in UL version 120V up to 3kVA

Daker DK UPS Plus is a single phase uninterruptible power supply with high frequency PWM technology, Double Conversion OnLine.

It delivers a rated power of 1000-2000-3000-5000-6000-10000VA, equipped with valve-regulated, hermetically-sealed accumulator batteries, contained in a specific compartment inside the UPS or in one or more external cabinets.

With the reversible screen, the Daker DK Plus UPS can be used in both tower and 19" rack configuration.

General features

  • Single-phase conventional UPS systems
  • Power from 1 to 10 kVA
  • Power factor 0,9 for 1000-3000, 1 for 5000-10000
  • VFI-111 on-line double conversion
  • User-friendly display
  • External matching battery cabinet to increase backup time
  • Smart battery management
  • Automatic (standard) and manual (optional) bypass
  • The battery can easily be replaced by the user

Functions

  • View of the status, system parameters, charging status of the battery and faults.
  • Built-in communication software to control the UPS and stop it in the event of a fault and to perform remote diagnostics of the main functions.
  • Communication through SNMP/internet/network adaptor.
  • Optional slot for network configuration.
  • WEB/SNMP boards and relay interface that can provide isolated contacts for applications on industrial control panels or remote alarm panels.
  • Automatic and manual bypass (optional) to ensure constant power supply for critical loads in the event of an electronic fault, overload or overheating or scheduled maintenance.
  • Maintenance bypass switch (MTBS).

360° view

DAKER DK Plus

DAKER DK Plus
Handle

Battery Performance

Created with Highcharts 6.2.0Load (VA)Runtime (minutes)1000VA 3101703 101 703 101 70+ 1x3 106 603 101 70+ 2x3 106 603 101 70+ 3x3 106 603 101 70+ 4x3 106 601002003004005006007008009001000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)2000VA 3101713 101 713 101 71+ 1x3 106 613 101 71+ 2x3 106 613 101 71+ 3x3 106 613 101 71+ 4x3 106 613 101 71+ 5x3 106 613 101 71+ 6x3 106 61200400600800100012001400160018002000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)3000VA 3101723 101 723 101 72+ 1x3 106 623 101 72+ 2x3 106 623 101 72+ 3x3 106 623 101 72+ 4x3 106 623 101 72+ 5x3 106 623 101 72+ 6x3 106 62250500750100012501500175020002250250027503000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)5000VA 3101733 101 733 101 73+ 1x3 106 633 101 73+ 2x3 106 633 101 73+ 3x3 106 633 101 73+ 4x3 106 63500100015002000250030003500400045005000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)5000VA 3101753 101 75+ 1x3 106 633 101 75+ 2x3 106 633 101 75+ 3x3 106 633 101 75+ 4x3 106 633 101 75+ 5x3 106 63500100015002000250030003500400045005000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)6000VA 3101743 101 743 101 74+ 1x3 106 633 101 74+ 2x3 106 633 101 74+ 3x3 106 633 101 74+ 4x3 106 633 101 74+ 5x3 106 6350010001500200025003000350040004500500055006000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)6000VA 3101763 101 76+ 1x3 106 633 101 76+ 2x3 106 633 101 76+ 3x3 106 633 101 76+ 4x3 106 633 101 76+ 5x3 106 6350010001500200025003000350040004500500055006000050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)10000VA 3101773 101 77+ 1x3 106 643 101 77+ 2x3 106 643 101 77+ 3x3 106 643 101 77+ 4x3 106 643 101 77+ 5x3 106 643 101 77+ 6x3 106 641k2k3k4k5k6k7k8k9k10k050010001500Highcharts.com
Created with Highcharts 6.2.0Load (VA)Runtime (minutes)10000VA 3101783 101 78+ 1x3 106 643 101 78+ 2x3 106 643 101 78+ 3x3 106 643 101 78+ 4x3 106 643 101 78+ 5x3 106 641k2k3k4k5k6k7k8k9k10k025050075010001250Highcharts.com

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

Single-Phase UPS

Conventional

Downloads

Brochure
Environmental certification IEC 62040-4
Quick Guide
EN FR ES