NIKY

Single-phase line-interactive UPS systems from 600 to 1500VA

General features

  • Single-phase UPS
  • Power from 600 to 1500VA
  • VI line-interactive
  • Boost and Buck AVR converter
  • Control via microprocessor
  • The battery is easy to replace
  • USB and RS232 communication port
  • LAN / SNMP connectivity

Functions

  • Adjustable output voltage
  • Built-in self-test function
  • Advanced management of battery discharge
  • Protection from voltage peaks and noise filter
  • Protection from overload and short-circuits
  • Cold-start function
  • Internet Modem / LAN protection
  • Wiring fault indicator