KEOR MULTIPLUG

Single-phase UPS from 600 and 800 VA

General features

  • Nominal power 600 and 800VA
  • Back-up time 10 min
  • Full protection: discharge, overcharge, short circuit, thermal protection
  • Combination power button/LED indicator
  • Push button circuit breaker
  • Automatic restart
  • USB communication port
  • Tel/Modem-Fax protection
  • Sockets for different standards
  • Indication and signaling user-friendly
  • Easy replacing of the battery included in the case