DAKER DK

Single-phase conventional UPS systems from 1 to 10 kVA

General features

  • Single-phase conventional UPS systems
  • Power from 1 to 10 kVA
  • VFI-111 on-line double conversion
  • User-friendly display
  • Matching battery compartment to increase the uptime
  • Smart battery management
  • Optional automatic and manual bypass
  • The battery can easily be replaced by the user

Functions

  • View of the status, system parameters, charging status of the battery and faults.
  • Built-in communication software to control the UPS and stop it in the event of a fault and to perform remote diagnostics of the main functions.
  • Communication through SNMP/internet/network adaptor.
  • Optional slot for network configuration.
  • WEB/SNMP boards and relay interface that can provide isolated contacts for applications on industrial control panels or remote alarm panels.
  • Automatic and manual bypass (optional) to ensure constant power supply for critical loads in the event of an electronic fault, overload or overheating or scheduled maintenance.
  • Maintenance bypass switch (MTBS).
Quick Guide

Battery Performance

3 100 50 1000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 51 2000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 52 3000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 53 4500VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 54 6000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 56 4500VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 57 6000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 58 10000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.

3 100 59 10000VA

Battery runtimes are approximate and may vary with equipment, configuration, battery age, temperature, etc.
EBC = External Battery Cabinet.