Three-phase modular UPS systems from 10 to 80 kW

General features

  • Three-phase modular UPS systems
  • Power from 10 to 80 kW NEW
  • VFI-SS-111 on-line double conversion
  • High efficiency up to 96%
  • Power factor 1
  • Adaptable, expandable and redundant solutions (configuration phase In/Out, 3-1)
  • Easy and quick maintenance
  • Low environmental impact
  • Diagnostic, monitoring, historical data, parameter setting by display
  • Low size and foot print
  • New cabinet sizes to increase backup time, to improve scalability and to optimize the system


  • Multi control board function NEW
  • Dual input function NEW
  • Plug & Play technology NEW
  • Menu available in 7 languages
  • Frequency converter fin 40-70Hz fout 50/60Hz (can be selected by the user)
  • Operates with a power-supply unit
  • Three independent output phases
  • Eco Mode
  • EPS Mode
  • Adjustable output voltage with 1V intervals (190÷245V)
  • Bypass activation speed control
  • Events log with date and time
  • Overall historical data and for each individual power module
  • Automatic recognition of the power modules


Battery module

They contain 7 9 Ah batteries with a plug-in connection and a hot-swap system. The minimum amount of battery drawers is 3.

Power modules

Single-phase 3,4-5 and 6.7 kVA module. Extremely compact and easy to handle, fitted with a hot-swap system.