NIKY S

Single-phase line-interactive UPS systems from 1 to 3 kVA

General features

  • Single-phase UPS
  • Power from 1000 to 3000 VA
  • Perfectly sinusoidal output waveform
  • VI line-interactive
  • Boost and Buck AVR converter
  • Control via microprocessor
  • The battery is easy to replace
  • RS232 communication port
  • LAN / SNMP connectivity
  • LCD display

Functions

  • Adjustable output voltage
  • Built-in self-test function
  • Advanced management of battery discharge
  • Protection from voltage peaks and noise filter
  • Protection from overload and short-circuits
  • Internet Modem / LAN protection
  • Option of DC start-up
  • USB-compatible
  • Wiring fault indicator