Single-phase UPS for Modem/Router and connected devices
UPSaver is a high power UPS based on hot scalable 333 kVA modules. It can reach up to 2.67 MVA in a single unit. The single units can be para...
Single-phase line interactive UPS with power ratings of 600 and 800 VA
Single phase line interactive UPS with power ratings of 600-800-1000-1500-2000 VA
The Legrand UPS Keor SPE Tower is an uninterruptible power source with line-interactive technology with pure sinewave output. It delivers a rated p...
The Legrand UPS Keor SPE RT is an uninterruptible power source with line-interactive technology with pure sinewave output. The Keor SPE RT is a con...
800VA for cabinet applications 19 inch wall RACKS
VFI single-phase on-line double conversion convertible UPS systems from 1kVA to 10kVA
Single-phase UPS from 1 to 3kVA
Single-phase conventional UPS from 3 to 10 kVA
MEGALINE VFI single-phase on-line double conversion modular UPS systems from 1250VA to 10kVA
VFI single-phase on-line double conversion modular UPS systems from 1250VA to 10kVA
The CPS (Central Power Supply) TRIMOD MCS are single-phase and three-phase central power supply systems with high frequency PWM technology, On Line...
Modular three-phase high efficiency UPS, on-line double conversion VFI type with capacities from 25 to 250 kVA
Three-phase conventional UPS, on-line double conversion VFI with power ratings of 10-15-20 kVA
Three-phase conventional UPS, on-line double conversion VFI with powers from 10 to 60 kVA
VFI three-phase on-line double conversion UPS systems from 60kVA to 800kVA
Three-phase UPS from 60 up to 600kW
Keor XPE is a complete Scalable UPS System based on 250 kVA or 300 kVA power units and can reach up to 2.1 MVA nominal power. On-line Doubl...
VFI three-phase modular on-line double conversion UPS systems with reduced footprint and a power ranging from 10kVA to 60kVA
The network interfaces for managing UPS do not require any external software. They include a proprietary system capable of real-time control of the...
The range consists of two different types of sensors, according to the type of connection to the UPS. Some sensors are available for the di...
Universal battery cabinets for all three-phase Legrand UPS from 10kVA up to 800kVA power range.The Battery cabinet is designed to house stand...