ARCHIMOD HE240/480

Three-phase modular UPS systems

From 240 up to 480 kW

ARCHIMOD HE240/480 UPS is a three-phase uninterruptible power supply on line double conversion with PWM High-Frequency technology, modular architecture with the possibility to have N+X redundancy.

Are made up of individual single phase modules which are redundant and selfconfiguring and it delivers a rated power from 240 to 480kW.

General features

  • Three-phase granular modular UPS systems
  • Power from 240 to 480 kW
  • VFI-SS-111 on-line double conversion
  • High efficiency up to 96%
  • Power factor 1
  • Adaptable, expandable and redundant solutions
  • Easy and quick maintenance
  • Low environmental impact
  • Diagnostic, monitoring, historical data, parameter setting by display

Functions

  • Menu available in 7 languages
  • Frequency converter fin 45-65Hz fout 50/60Hz (can be selected by the user)
  • Operates with a power-supply unit
  • Dedicated input for the bypass line
  • Hot-Swap function
  • Eco Mode
  • EPS Mode
  • Bypass activation speed control
  • Events log with date and time
  • Overall historical data and for each individual power module

Three-Phase UPS

Modular