CS101 CS101 Help  
Information
Information
Configuration
Configuration
Log Information
Log Information
Help
Help
 
System Time  
Time Between Automatic Updates
This section is to set an interval for time synchronization.
Time Server
Choose the nearest "Time Server" to your CS101 location. The Administrator can choose from the list of a maximum of 30 Time Servers.
Time Zone (Relative to GMT)
This section is to set a different time zone for different countries.
System Time (yyyy/mm/dd hh:mm:ss)
This section is to set CS101 system time manually.
Set this in the format: yyyy/mm/dd hh:mm:ss

Restart  
Auto Restart System for Every (0: Disable)
Use this setting to auto restart the system at a predetermined interval. The default value is set to “0” (disabled). Enter between 1 to 9999 Minutes (1 minute to 166.65 hour) or 1 to 9999 Hours (1 hour to 416.6 days).
Manual Restart System After 30 Seconds
Use this feature to manually restart the system CS101 restart in about 30 seconds.


This page is to set CS101 system time.