Three-phase UPS from 100 up to 800kVA

General features

  • 100-800KVA Capacity
  • 3 Phase Input / 3 Phase Output
  • IGBT-Based Rectifier and Inverter
  • High Efficiency
  • Digital Signal Processor (DSP)
  • High Input Power Factor (PFC)
  • High Output Power Factor
  • Batteries recharging compensation with temperature
  • Inverter Isolation Transformer
  • Low Input and Output Total Harmonic Distortion (THD)
  • Genset operation compliant
  • On Site Modular Paralleling Capability up to 6 Units
  • Central By Pass for Parallel System available in option
  • Availability of Different Communication types


  • Three different type o battery cabinets
  • Optimized cooling system